Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CNG05 - Box Roller Strip
Bill of material
QJK05-5
CODE
Code
QJK05
TYPE
Type
Cassette Roller Strip/Resin Wheel Type
MAT1
The main material
A6063-T5
MAT2
Roller Material
POM (Polyacetal)
SUR
Surface Treatment
Anodize
NUM
Number of rounds
P
15
A
40
B
20
D
13
E
32
H
33.5
LOAD
Load resistance (single roller)
7kgt
LINK
Web Links
Web Links
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models