Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
CNVL-3H2 - Modulo iniziale/finale
Stückliste
CAMOZZI CNVL-3H2_2
IDNR
Identnummer
MOD
Numero di identità
CNVL-3H2
MODX
2 mm
A
23 mm
B
23 mm
C
69.5 mm
D
46 mm
E
12 mm
F
29 mm
H
78 mm
L1
57.5 mm
M
4.3 mm
N
14 mm
O
5 mm
P
6 mm
Q
32 mm
R
7 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models