Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
CNVL-4H2 - Initial / final Module with 2 positions
Stückliste
CNVL-4H2
MOD
CNVL-4H2
A
26 mm
B
26 mm
C
88.0 mm
D
60 mm
E
14 mm
F
29 mm
H
98 mm
L1
65.0 mm
M
4.3 mm
N
14 mm
O
5 mm
P
5 mm
Q
38 mm
R
7 mm
G
G1/2