Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
CNVL-4H3 - Initial / final Module with three positions
Stückliste
CNVL-4H3
MOD
CNVL-4H3
A
26 mm
B
26 mm
C
88.0 mm
D
60 mm
E
14 mm
F
29 mm
H
98 mm
L1
91.0 mm
M
4.3 mm
N
14 mm
O
5 mm
P
5 mm
Q
38 mm
R
7 mm
G
G1/2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models