Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
CNVL-4I2 - Intermediate module with 2 positions
Stückliste
CNVL-4I2
MOD
CNVL-4I2
B
26 mm
D
60 mm
E
14 mm
F
29 mm
H
98 mm
L1
52.0 mm
N
14 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models