Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Aircomp
Description
Coalescing microfilter - MF 1/4” 042 0,01
Bill of material
0420200115
CODE
Code
REF
Reference
QMAX
recommended Max Flow rate
180 Nl/min
F
Filtering degree
0,01 µm
C
Connection
G1/4" Pollici
PMAX
Max Inlet pressure
16 bar
PS
Drain working pressure
0,5-16 bar
CT
bowl capacity
cc
T
Working temperature
-5 / +50 °C
CP
Max Torque
25 Nm
P
Weight
0,095 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models