Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Manifold base with common exhaust CNVL52-CNVL56
Stückliste
CNVL-53
IDNR
Ident number
MOD
Mod.
A
30 mm
B
34 mm
C
84.5 mm
D
53 mm
E
26 mm
F
40 mm
G
35.0 mm
H
95 mm
L1
mm
L2
mm
M
4.3 mm
N
15 mm
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models