Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
WISKA
Description
COMBI 1610 - COMBI 1610
Bill of material
10110746
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
CD
Cable diameter
6.0 - 28.0 mm
LBH
LxBxH
200 x 160 x 94 mm
CNSMAT
Material
Junction box: PP / sealing gasket: TPE
SGE
Protection class to EN60529
IP66 / IP67
AS
Equipment
NOTE1
Remarks 1
4 internal openings outside of the sealing area
ETEMP
Temperature range
-30°C to 100°C °C
IT
Installation temperature
-5°C to 60°C °C
GDP
Glow wire test
960°C
SP
Voltage
690 V
KP
Terminals/poles
16 mm²
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models