Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
WISKA
Description
COMBI IP68 SET - COMBI IP68 SET (fluid sealing)
Bill of material
10105683
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL colour
CD
Cable diameter
mm
LBH
LxBxH
mm
CNSMAT
material
Junction box: PP / sealing gasket: TPE
SGE
Protection class to EN 60529
IP68
AS
Equipment
NOTE1
Remarks 1
Filling material: silicone gel, Filling material in practical mixing bag, Plastic sprue for easy removal, screw plug
ETEMP
Temperature range
-30°C to 100°C °C
IT
Installation temperature
-5°C to 60°C
GDP
Glow wire test
750°C
SP
Voltage
V
RCS
Rated cross section
mm²
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models