Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WISKA
Description
COMBI MAR 308 - COMBI MAR 308
Bill of material
10060497
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL colour
RAL 7035
CD
Cable diameter
3.0 - 12.0 mm
LBH
LxBxH
85.0 x 85.0 x 51.0 mm
CNSMAT
material
Junction Box: PP / sealing gasket: TPE
SGE
Protection class to EN 60529
IP66 / IP67
AS
Equipment
NOTE1
Remarks 1
Mounting: With mounting clip or 4 internal openings outside of the sealing area
ETEMP
Temperature range
-30°C to 100°C °C
IT
Installation temperature
-5°C to 60°C °C
GDP
Glow wire test
960°C
SP
Voltage
400 V
RCS
Rated cross section
4.0 mm²
CNSQUANTITY
Packing unit
5 VPE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models