Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Baldor Reliance
Description
Combination Tigear - Combination Tigear
Bill of material
56C200T009A-N-1-7/16
PN
Part Number
CS
Frame Size
MT
Motor Type
RATIO
Ratio
FS
Motor Frame Size
OUTPUT
Output Shaft Configuration
U
Bore Size
Inch
BK
Base Kits
SP
Solid Shaft Position
SO
Output Shaft Orientation
M
Output Flange Mounting Position
Inch
KE
Kit Extension
Inch
AJ
5.88 Inch
BD
6.72 Inch
BF
0.44
UMIN
0.626 Inch
UMAX
0.627 Inch
KEYWAY
Keyway
3/16x3/32
XV
Tenon
4.501/4.503
ZC
Inch
O
Inch
LM
Inch
ZN
Inch
AE
0.000 Inch
R
0.00 Inch
A
Inch
B
Inch
D
Inch
E
Inch
F
Inch
F1
Inch
G
Inch
H
Inch
H1
Inch
I
Inch
J
Inch
DEEP
Deep
Inch
M1
N1
C
0.00 Inch
B0
0.00 Inch
A0
Inch
A01
Inch
A02
Inch
EE
Inch
BB
Inch
TRI
0.00 Inch
TRJ
0.00 Inch
TRF
0.00 Inch
TRM
0.00 Inch
TRL
0.00 Inch
TRG
0.00 Inch
TRH
0.00 Inch
TRA
Not Available
TRD
0.00 Inch
TRE
0.00 Inch
TRB
0.00 Inch
OFF
0.00 Inch
OFB
0.00 Inch
OFC
0.00 Inch
OFD
0.00 Inch
OFE
0.00 Inch
OFG
0.00 Inch
OFH
0.00 Inch
OFJ
0.00 Inch
OFBF
0.00 Inch
FC
0.00 Inch
FA
0.00 Inch
JA
0.00 Inch
JB
0.00 Inch
JD
0.00 Inch
JE
0.00 Inch
JF
Not Available
HA
0.00 Inch
HB
0.00 Inch
HD
0.00 Inch
HE
0.00 Inch
HF
Not Available
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models