Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
TE Connectivity
Description
Combo Jacks
Bill of material
216000-2
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
MJPIT
Modular Jack & Plug Interface Type
MJPP
Modular Jacks & Plugs Products
Combo Jacks
CSTYLE
Connector Style
Jack
GO
Grounding Options
CS
Connector System
SEALABLE
Sealable
No
CCTT
Connector & Contact Terminates To
CCCT
Connectors & Connector Components Type
Connector
KEYED
Keyed
MPC
Multiple Port Configuration
NPORTS
Number of Ports
PMC
Port Matrix Configuration
PC
Port Configuration
Single Port
SI
Status Indicator
CCD
Connector Contact Density
Standard
PCBMO
PCB Mount Orientation
NP
Number of Positions
NLP
Number of Loaded Positions
NPCBGT
Number of PCB Ground Tabs
LEDCBL
LED Color (Bottom Left)
LEDCBR
LED Color (Bottom Right)
LEDCTL
LED Color (Top Left)
LEDCTR
LED Color (Top Right)
PROFILE
Profile
MJLO
Modular Jack Latch Orientation
SM
Shield Material
SPM
Shield Plating Material
SPMAT
Shell Plating Material
GTPM
Grounding Tab Plating Material
CUM
Contact Underplating Material
CBM
Contact Base Material
Phosphor Bronze
CCR
Contact Current Rating (Max)
A
PCBCTAPM
PCB Contact Termination Area Plating Material
RJ22CMAPM
RJ22 Contact Mating Area Plating Material
NRJ45CL
Number of RJ45 Contacts Loaded
RJ45CMAPTIN
RJ45 Contact Mating Area Plating Thickness
µin
RJ45CMAPTM
RJ45 Contact Mating Area Plating Thickness
µm
TMPCB
Termination Method to Printed Circuit Board
PMF
Panel Mount Feature
CMT
Connector Mounting Type
HC
Housing Color
Black
HM
Housing Material
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
PCBTMM
PCB Thickness (Recommended)
mm
PCBTIN
PCB Thickness (Recommended)
in
CH
Connector Height
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
SHIELDED
Shielded
CA
Circuit Application
Signal
ULFR
UL Flammability Rating
PCAT
Performance Category
PM
Packaging Method
PQ
Packaging Quantity
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    RJ45 Connectors
    HARTING
    har-port USB 2.0 A-A ; PFT black
    TE Connectivity
    Circular Ethernet Hardware
    TE Connectivity
    RJ Point Five Connectors
    HARTING
    ix Industrial FLUKE Testadapter-Set
    Rittal
    Interface extension with wall connection - and built-in RJ 45 module
    Molex
    48409
    TE Connectivity
    SFP/SFP+/zSFP+
    HARTING
    Data modul
    PHOENIX CONTACT
    2903532 - FL-PP-RJ45-SCC/SC041
    HARTING
    har-port USB charger 5V/1,5A black
Previews
3D
2D
Download CAD models