Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
Comfort-Panel - 19" x 3.5HE - CP Depth 113
Bill of material
CP 6371.250 (2)
BEST
Model No. CP
INFO
PDF Katalog
PDF Katalog
FUER
To fit front panels width x height (mm)
482.6 (19") x 155 (3.5HE)
TIEFE
Installation depth
113 mm
GA
Housing dimension BxHxT
591x286x131 mm
AUSF
Design code number
A3 0 0 0 0 1 0 0
BEMERKUNG
Remark
LIEFERUNG
Supply
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models