Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
Comfort-Panel - 19" x 4HE - CP Depth 74
Bill of material
CP 6371.200 (2)
BEST
Model No. CP
INFO
PDF Katalog
PDF Katalog
FUER
To fit front panels width x height (mm)
482.6 (19") x 177 (4HE)
TIEFE
Installation depth
74 mm
GA
Housing dimension BxHxT
591x286x92 mm
AUSF
Design code number
A1 0 0 0 0 1 0 0
BEMERKUNG
Remark
LIEFERUNG
Supply
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rittal
    Comfort-Panel - 19" x 7HE - CP Depth 113
    Rittal
    Comfort-Panel - 19" x 3.5HE - CP Depth 113
    Rittal
    Comfort-Panel - 19" x 4HE - CP Depth 113
    Rittal
    Comfort-Panel - 520 x 500 - CP depth 74, 152, 191
    Rittal
    Comfort-Panel - 520 x 400 - CP depth 74, 152, 191
    Rittal
    Operating housing with handle strips - Operating housing with handle strips
    Rittal
    Optipanel - OP Depth 50, 100, 150
    Rittal
    Compact-Panel - CP depth 87
    Rittal
    Comfort-Panel - 520 x 600 - CP depth 74, 152, 191
    Rittal
    Baying Systems TS 8 - TS8
    Rittal
    Comfort_panel - Comfort Panel
    Rittal
    Comfort-Panel - 19" x 8HE - CP Depth 74
    Tempa Pano
    ETS - Wall Mounted Enclosures
    Rittal
    Compact enclosure HD, two-door - Hygienic Design
Previews
3D
2D
Download CAD models