Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Rittal
Description
Comfort-Panel - 19" x 7HE - CP Depth 113
Bill of material
CP 6371.220 (2)
BEST
Model No. CP
INFO
PDF Katalog
PDF Katalog
FUER
To fit front panels width x height (mm)
482.6 (19") x 310.3 (7HE)
TIEFE
Installation depth
113 mm
GA
Gehäuseabmessung BxHxT
591x419x131 mm
AUSF
Design code number
BEMERKUNG
Remark
LIEFERUNG
Supply
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models