Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
NIDEC Control Techniques
Description
Commander C300 EU
Bill of material
C300-05200250A10100AB100
ORDERNO
Product Code
FS
Frame Size
IS
Show Installation Space
EF006780
Voltage
EF006783
Input Frequency
Hz
EF007117
Input Phases
EF007350
Output Frequency Range
Hz
EF009561
Heavy Duty - Max Cont. Current
A
EF007366
Heavy Duty - Motor Power
kW
EF007364
Heavy Duty - Motor Power
kW
EF007366HP
Heavy Duty - Motor Power
HP
EF009561ND
Normal Duty - Max Cont. Current
A
EF007366ND
Normal Duty - Motor Power
kW
EF007364ND
Normal Duty - Motor Power
kW
EF007366NDHP
Normal Duty - Motor Power
HP
EF001995
Number of analogue outputs
1
EF001994
Number of analogue inputs
2
EF001993
Number of digital outputs
1
EF001992
Number of digital inputs
5
EF007294
Application in industrial area permitted
EF007295
Application in domestic- and commercial area permitted
EF003050
Supporting protocol for TCP/IP
EF003052
Supporting protocol for PROFIBUS
EF003053
Supporting protocol for CAN
EF003054
Supporting protocol for INTERBUS
EF003057
Supporting protocol for Modbus
EF003059
Supporting protocol for DeviceNet
EF007525
Supporting protocol for PROFINET IO
EF007521
Supporting protocol for EtherNet/IP
EF003062
Supporting protocol for other bus systems
EF003020
Number of HW-interfaces industrial Ethernet
EF006932
Number of interfaces PROFINET
EF003023
Number of HW-interfaces RS-485
1
EF006107
With PC connection
Yes
EF007293
Integrated breaking resistance
EF006803
4-quadrant operation possible
Yes
EF005474
Degree of protection (IP)
IP20 - EV006405
EF011959
Degree of protection (NEMA)
1 - EV000599
EF000040
Height
mm
EF000008
Width
mm
EF000049
Depth
mm
MD
Mounting Hole Diameter
mm
G
Weight
kg
PDF1
Specifications
Download
PDF2
Quick Start
Download
PDF3
Additional Info
Download
LINK
Webpage link
Webpage
ACC
Accessories
Click the icon to see the list of accessories.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models