Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact ejector "MEGA PUMP" with power blow-off function - SMPi 20 NO VD M12-5
Bill of material
SMPi 20 NO VD M12-5
ARTNR
Part no.
10.02.02.03348
CNSORDERNO
Type
SMPi 20 NO VD M12-5
CTN
Customs Tariff Number
84141089
B
22 mm
D
d
6.6 mm
G1
G1/4"-F
G2
G3/8"-F
G3
M12x1-M
G4
M4-F
H
181.5 mm
H1
131.5 mm
H2
71.5 mm
H3
87.5 mm
H4
76 mm
L
120 mm
L1
129.7 mm
L2
112.5 mm
L3
67.5 mm
X1
27.5 mm
X2
14 mm
Y2
30 mm
DOE
Degree of evacuation
85 %
SR
Suction rate (max.)
8.1 m3/h
SR2
Suction rate (max.)
135 l/min
ACS
Air consumption suction
10.8 m3/h
ACS2
Air consumption suction
180 l/min
MACBO
Max. air consumption blow off
200 l/min
SLF
Sound level free
75 dB(A)
PR
Pressure range (operating pressure)
4.0 ... 7.0 bar
RIHDCA
Recomm. internal hose diameter compressed air
6 mm
RIHDV
Recomm. internal hose diameter vacuum
8 mm
CV
Control valve
Normally open
NZ
Nozzle diameter
2 mm
MASS
Weight
0.56 kg
OT
Operating temperature
0 ... 50 °C
PR2
Pressure range (operating pressure)
58.0...101.5 bar
SR3
Suction rate (max.)
4.767 cfm
ACS3
Air consumption suction
6.356 cfm
MV2
Max. vacuum
-25.1 inHg
IODD
IO Device Description
10.02.02.03348
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models