Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCP / SMP - SCP 10 NO AS VD
Bill of material
SCHMALZ 10.02.02.00607 SCP 10 NO AS VD
NAME
Name
10_02_02_00607
NNCUSTOM
SCP 10 NO AS VD
NTCUSTOM
Kompaktejektor
NBCUSTOM
SCP 10 NO AS VD
LINACUSTOM
SCP 10 NO AS VD
ARTNR
Order number
10.02.02.00607
C114
B
20.2 mm
C127
d
4.5 mm
C132
G1
G1/8"-IG
C135
G2
G1/8"-IG
C117
H
42.2 mm
C115
H1
162 mm
C116
H2
36.5 mm
C622
H3
15 mm
C111
L
71.5 mm
C110
L2
7 mm
C628
X1
41.5 mm
C629
X2
58.5 mm
C625
Y1
12 mm
C172
Düsendurchmesser
1 mm
C489
Evakuierungsgrad
85 %
C882
Saugvermögen (max)
37 l/min
C883
Saugvermögen (max)
2.2 mł/h
C874
Luftverbrauch (Saugen)
53 l/min
C875
Luftverbrauch (Saugen)
3.2 mł/h
C870
Luftverbrauch (Abblasen) (max)
200 l/min
C573
Schallpegel (angesaugt)
66 dB
C574
Schallpegel (frei)
68 dB
C1394
Opt. Betriebsdruck
5 bar
C456
Schlauchinnendurchm. (empf.) Druckluft
2 mm
C458
Schlauchinnendurchm. (empf.) Vakuum
4 mm
C576
Weight
0.275 kg
C2220
Umgebungstemperatur
0 ... 45 °C
C420
Steuerung
Stromlos offen
C2211
Opt. Betriebsdruck
72.5 psi
C2203
Saugvermögen (max)
1.306 cfm
C2204
Luftverbrauch (Saugen)
1.871 cfm
C2205
Luftverbrauch (Abblasen)
7.062 cfm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models