Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPLb / SCPLc - SCPLc 150 HV NPT SA NC PNP E2Q
Bill of material
SCPLc 150 HV NPT SA NC PNP E2Q
ARTNR
Part no.
10.02.02.07045
CNSORDERNO
Type
SCPLc 150 HV NPT SA NC PNP E2Q
B
129.6 mm
B2
13.8 mm
B3
34 mm
D
d
5.5 mm
G1
G3/8"-IG
G2
G1"-IG
G3
M4-AG
G5
M12x1-AG
H
72 mm
H1
74 mm
L
153.5 mm
L1
297 mm
L2
54.5 mm
L4
113.5 mm
L5
14 mm
X1
73.5 mm
X2
124.5 mm
Y1
62 mm
Y2
60 mm
MASS
Weight
1.67 kg
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models