Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPLb / SCPLc - SCPLc 50 HV G SA NC PNP E2A
Bill of material
SCPLc 50 HV G SA NC PNP E2A
ARTNR
Part no.
10.02.02.07030
CNSORDERNO
Type
SCPLc 50 HV G SA NC PNP E2A
B
66.0 mm
B2
13.8 mm
B3
34 mm
D
d
5.5 mm
G1
G3/8"-IG
G2
G3/4"-IG
G3
M4-AG
G5
M12x1-AG
H
72 mm
H1
74 mm
L
153.5 mm
L1
297 mm
L2
54.5 mm
L4
113.5 mm
L5
14 mm
X1
73.5 mm
X2
124.5 mm
Y1
62 mm
Y2
60 mm
MASS
Weight
0.85 kg
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models