Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPS / SCPSi - SCPSi 07 G02 NO M12-5
Bill of material
SCPSi 07 G02 NO M12-5
CNSORDERNO
Type
SCPSi 07 G02 NO M12-5
ARTNR
Part no.
10.02.02.04120
CTN
Customs Tariff Number
84141089
B
18 mm
B1
18.6 mm
D
d
4.4 mm
D3
d3
2.6 mm
G1
G1/8"-F
G2
G1/8"-F
G3
M12x1-M
H
98.95 mm
H2
40.75 mm
H3
47.5 mm
H4
16.5 mm
H5
5.5 mm
L
83.8 mm
L1
105 mm
L2
91.5 mm
L3
22 mm
L4
29.5 mm
X1
36.9 mm
X2
16 mm
Y1
12 mm
Y2
12 mm
NZ
Nozzle size
07
DOE
Degree of evacuation
85 %
SR
Suction rate (max.)
0.98 m³/h
SR2
Suction rate (max.)
16 l/min
ACS
Air consumption suction
1.35 m³/h
ACS2
Air consumption suction
22 l/min
ACBO
Air consumption blow off
7.25 m³/h
MACBO
Max. air consumption blow off
118 l/min
NL
Sound level free
63 dB
SLS
Sound level suction
58 dB
PR
Pressure range (operating pressure)
2.0 ... 6.0 bar
MASS
Weight
0.195 kg
OT
Operating temperature
0 ... 50 °C
PR2
Pressure range (operating pressure)
29.0 ... 87.0 psi
SR3
Suction rate (max.)
0.565 cfm
ACS3
Air consumption suction
0.776 cfm
ACBO2
Air consumption blow off
4.267 cfm
MV
Max. vacuum
-25.1 inHg
IODD
IO Device Description
IODD_10.02.02.04120_de-DE_00
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models