Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPSb - SCPSb 10 S04 NO
Bill of material
SCPSb 10 S04 NO
CNSORDERNO
Type
SCPSb 10 S04 NO
ARTNR
Part no.
10.02.02.04131
CTN
Customs Tariff Number
84141089
B
18 mm
B1
18.6 mm
D
d
4.4 mm
D1
d1
6.2 mm
D2
d2
6.2 mm
D3
d3
2.6 mm
H
78 mm
H1
97.75 mm
H2
40.75 mm
H3
47.5 mm
H4
16.5 mm
H5
5.5 mm
L
86.2 mm
L1
102.1 mm
L2
81.6 mm
L3
22 mm
L4
29.5 mm
X1
36.9 mm
X2
16 mm
Y1
12 mm
Y2
12 mm
NZ
Nozzle size
10 mm
DOE
Degree of evacuation
85 %
SR
Suction rate (max.)
2.21 m³/h
SR2
Suction rate (max.)
36 l/min
PR
Pressure range (operating pressure)
2.0 ... 6.0 bar
MASS
Weight
0.165 kg
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models