Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPSb - SCPSb 15 S02 NC
Bill of material
SCHMALZ 10.02.02.04134 SCPSb 15 S02 NC
NAME
Name
10_02_02_04134
NNCUSTOM
SCPSb 15 S02 NC
NTCUSTOM
Kompaktejektor
NBCUSTOM
SCPSb 15 S02 NC
LINACUSTOM
SCPSb 15 S02 NC
ARTNR
Order number
10.02.02.04134
C114
B
18 mm
C112
B1
18.6 mm
C127
d
4.4 mm
C125
d1
6 mm
C126
d2
8 mm
C146
d3
2.6 mm
C117
H
77.5 mm
C115
H1
97 mm
C116
H2
40.8 mm
C622
H3
47.5 mm
C623
H4
16.5 mm
C1581
H5
5.5 mm
C111
L
86.2 mm
C109
L1
102.5 mm
C110
L2
81.4 mm
C617
L3
22 mm
C618
L4
29.5 mm
C628
X1
36.9 mm
C629
X2
16 mm
C625
Y1
12 mm
C626
Y2
12 mm
C451
Düsengröße
1,5 mm
C489
Evakuierungsgrad
85 %
C883
Saugvermögen (max)
4.03 mł/h
C882
Saugvermögen (max)
65.5 l/min
C875
Luftverbrauch (Saugen)
6.03 mł/h
C874
Luftverbrauch (Saugen)
98.5 l/min
C871
Luftverbrauch (Abblasen)
7.25 mł/h
C870
Luftverbrauch (Abblasen) (max)
118 l/min
C574
Schallpegel (frei)
75 dB
C573
Schallpegel (angesaugt)
65 dB
C2201
Druckbereich (Betriebsdruck)
2,0 ... 6,0 bar
C456
Schlauchinnendurchm. (empf.) Druckluft
4 mm
C458
Schlauchinnendurchm. (empf.) Vakuum
6 mm
C576
Weight
0.165 kg
C2220
Umgebungstemperatur
0 ... 50 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models