Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SEM-C - SEM-C 25 SDA NC AS
Bill of material
SCHMALZ 10.02.02.03203 SEM-C 25 SDA NC AS
NAME
Name
10_02_02_03203
NNCUSTOM
SEM-C 25 SDA NC AS
NTCUSTOM
Kompaktejektor
NBCUSTOM
SEM-C 25 SDA NC AS
LINACUSTOM
SEM-C 25 SDA NC AS
ARTNR
Order number
10.02.02.03203
C114
B
94.5 mm
C112
B1
170 mm
C127
d
5.5 mm
C119
D1
40 mm
C132
G1
G1/4"-IG
C135
G2
G1/2"-IG
C138
G3
G1/2"-IG
C117
H
70 mm
C111
L
199.5 mm
C109
L1
279.5 mm
C110
L2
10.5 mm
C628
X1
183 mm
C625
Y1
55 mm
C946
Baugröße
25
C489
Evakuierungsgrad
87 %
C883
Saugvermögen (max)
20.2 mł/h
C882
Saugvermögen (max)
338 l/min
C875
Luftverbrauch (Saugen)
6 mł/h
C874
Luftverbrauch (Saugen)
100 l/min
C573
Schallpegel (angesaugt)
70 dB
C574
Schallpegel (frei)
80 dB
C1394
Opt. Betriebsdruck
5 bar
C456
Schlauchinnendurchm. (empf.) Druckluft
4 mm
C458
Schlauchinnendurchm. (empf.) Vakuum
20 mm
C576
Weight
1.64 kg
C2220
Umgebungstemperatur
0 ... 50 °C
C2211
Opt. Betriebsdruck
72.5 psi
C2203
Saugvermögen (max)
11.936 cfm
C2204
Luftverbrauch (Saugen)
3.531 cfm
C2206
Vacuum (max)
-25.691 inHg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models