Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors X-Pump SXPi / SXMPi with IO-Link - SXPi 30 NO Q 2xM12-5
Bill of material
SCHMALZ 10.02.02.03783 SXPi 30 NO Q 2xM12-5
NAME
Name
10_02_02_03783
NNCUSTOM
SXPi 30 NO Q 2xM12-5
NTCUSTOM
Schmalz X-Pump
NBCUSTOM
SXPi 30 NO Q 2xM12-5
LINACUSTOM
SXPi 30 NO Q 2xM12-5
ARTNR
Order number
10.02.02.03783
C114
B
39 mm
C127
d
5.5 mm
C135
G2
M12x1-AG
C117
H
108 mm
C115
H1
120 mm
C116
H2
54 mm
C622
H3
6 mm
C111
L
210 mm
C110
L2
5 mm
C617
L3
97 mm
C628
X1
89 mm
C625
Y1
10 mm
C451
Düsengröße
3,0 mm
C489
Evakuierungsgrad
85 %
C882
Saugvermögen (max)
220 l/min
C883
Saugvermögen (max)
13.2 mł/h
C874
Luftverbrauch (Saugen)
380 l/min
C875
Luftverbrauch (Saugen)
22.8 mł/h
C870
Luftverbrauch (Abblasen) (max)
200 l/min
C493
Vacuum (max)
850 mbar
C574
Schallpegel (frei)
72 dB
C2201
Druckbereich (Betriebsdruck)
3,0 ... 6,0 bar
C456
Schlauchinnendurchm. (empf.) Druckluft
8 mm
C458
Schlauchinnendurchm. (empf.) Vakuum
9 mm
C576
Weight
0.82 kg
C2220
Umgebungstemperatur
0 ... 50 °C
C2202
Druckbereich (Betriebsdruck)
43,5 ... 87,0 psi
C2203
Saugvermögen (max)
7.769 cfm
C2204
Luftverbrauch (Saugen)
13.419 cfm
C2205
Luftverbrauch (Abblasen)
7.062 cfm
C2206
Vacuum (max)
25.1 inHg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models