Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Pump GCPi - GCPi-50-24V-DC-M12-5
Bill of material
GCPi-50-24V-DC-M12-5
ARTNR
Part no.
10.03.01.00648
CNSORDERNO
Type
GCPi-50-24V-DC-M12-5
L
190 mm
B
236 mm
H
102 mm
L1
220 mm
B2
47 mm
D
d
6.6 mm
D1
External diameter
8 mm
D2
Inner diameter
6 mm
X1
204 mm
Y1
166 mm
R
Min bending radius
45 mm
G1
Thread
G1/4"-IG "
G2
M12x1-AG
G3
Connector
M12x1-IG
PC
Number of pneumatic connections
1
AT
Ambient temperature
0 ... 45 °C
OT
Operating temperature
0 ... 50 °C
DC
Voltage
24 V - DC
PS
Pumping speed (max)
50 l/min
PR2
Operating pressure
0.2 absolut (0.8 Vacuum) bar
ACS2
Air consumption suction
46 l/min
C449
Degree of protection
IP 54
MASS
Weight
3300 g
CERTIFICATION
CE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models