Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
THK CO.,LTD.
Description
Compact Type - Heavy Load SHS-LE_LR
Bill of material
SHS30LE01LR1SS+280L
MN
Model number
LER
Linear encoder resolution
TYPE
Type of LM block with linear encoder
LR
NOBWE
Number of LM block with linear encoder
1
SO
Seals option
RADC
Radial Clearance
STDLMB
Standard LM block
NOB
Number of LM block
SO2
Seals option of Standard LM block
SS- With end, side, inner seals
RADC2
Radial Clearance of Standard LM block
No Symbol : Normal
L
Total length of LM rail
mm
输入参数值: L
Total length of LM rail
mm
cm
inch
ft
ACCG
Accuracy Grades
TAPH
Tapped-hole LM Rail
NOTE
Note 1
NR
Number of rails specified as matched sets
G
Type of G dimension
GX
Length G
mm
GX2
Length g
mm
GPJ
Grease Port and Pipe joint
POR
Pitch of rails
mm
P1
Position of 1st LM block
mm
输入参数值: P1
Position of 1st LM block
mm
cm
inch
ft
P2
Position of 2nd LM block
mm
P3
Position of 3rd LM block
mm
P4
Position of 4th LM block
mm
TH
(Note 2 : Shape of Mounting hole (tapped hole) on LM Block
NOTE2
About Shape of Mounting hole
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型