Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
THK CO.,LTD.
Description
Compact Type - Heavy Load SHS-LE_R
Bill of material
SHS30LE01R1SS+280L
MN
Model number
LER
Linear encoder resolution
TYPE
Type of LM block with linear encoder
R
NOBWE
Number of LM block with linear encoder
1
SO
Seals option
RADC
Radial Clearance
STDLMB
Standard LM block
NOB
Number of LM block
SO2
Seals option of Standard LM block
SS- With end, side, inner seals
RADC2
Radial Clearance of Standard LM block
No Symbol : Normal
L
Total length of LM rail
mm
Enter value for L
Total length of LM rail
mm
cm
inch
ft
ACCG
Accuracy Grades
TAPH
Tapped-hole LM Rail
NOTE
Note 1
NR
Number of rails specified as matched sets
G
Type of G dimension
GX
Length G
mm
GX2
Length g
mm
GPJ
Grease Port and Pipe joint
POR
Pitch of rails
mm
P1
Position of 1st LM block
mm
Enter value for P1
Position of 1st LM block
mm
cm
inch
ft
P2
Position of 2nd LM block
mm
P3
Position of 3rd LM block
mm
P4
Position of 4th LM block
mm
TH
(Note 2 : Shape of Mounting hole (tapped hole) on LM Block
NOTE2
About Shape of Mounting hole
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models