SRG35R1SS+280LH (G20g20, B-M6F)
Indunorm
Linear Motion Systems
LM Guide
LM Guide with Caged Ball/Roller
Caged Roller
Roller Guide SRG
Powered by
CAD모델 선택
{indunorm/linear_motion_systems/lm_guide/lm_caged_ball_roller/caged_roller/roller_guide_srg/srg_r_asmtab.prj},{NB=SRG35R1SS-280LH_G20_0_B-M6F_77-5_0_0_0},{MN=SRG35R},{PD=280},{NOB=1},{QZ=},{SO=SS},{RADC=},{L=280.0},{ACCG=H},{G=},{INFO=InfoText},{GX=20},{NR=},{POR=0},{GPJ=B-M6F},{TAPH=},{INFO1=InfoText},{P1=77.5},{P2=0},{P3=0},{P4=0},{TH=1},{LEND=8760.00},{LPORM=100.00},{LPORX=1000.00},{M=55.00},{W=70.00},{LTR=125.00},{H=0.00},{L1=82.20},{T=18.50},{F=40.00},{D1=5.20},{D2=10.20},{MAXL=3000.00},{GA=20.00},{ND=3.000},{PPATH=srg_r/srg_r_asmtpl.prj},{ND100=35},{RADCX='','No Symbol : Normal','C1','C1 : Light preload','C0','C0 : Medium preload'},{HIDESHOW=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 3
HELP_VARIABLE
Company
Indunorm
Description
Compact Type - Heavy Load SRG-R
Bill of material
SRG35R1SS+280LH (G20g20, B-M6F)
MN
Model No.
SRG35R
SRG35R
NOB
Number of LM block
1.000
2.000
3.000
4.000
1.000
2.000
3.000
4.000
QZ
QZ option
No
Yes
No
Yes
SO
Seals option
SS- With end, side, inner seals
VV-Labyrinth end seal
UU- With end seals (on both ends)
DD- With double, side, inner seals
ZZ- With end, side, inner seals and metal scrapers
KK- With double, side, inner seals and metal scrapers
SSHH- With end, side, inner seals and LaCS
DDHH- With double, side, inner seals and LaCS
ZZHH- With end, side, inner seals and metal scrapers and LaCS
KKHH- With double, side, inner seals and metal scrapers and LaCS
F2- Fluorine seals
FZ2- Fluorine seals + Metal scrapers
FJ2- Fluorine seals + Protectors
F4- Fluorine seals (Double)
FZ4- Fluorine seals (Double) + Metal scrapers
FJ4- Fluorine seals (Double) + Protectors
SS- With end, side, inner seals
VV-Labyrinth end seal
UU- With end seals (on both ends)
DD- With double, side, inner seals
ZZ- With end, side, inner seals and metal scrapers
KK- With double, side, inner seals and metal scrapers
SSHH- With end, side, inner seals and LaCS
DDHH- With double, side, inner seals and LaCS
ZZHH- With end, side, inner seals and metal scrapers and LaCS
KKHH- With double, side, inner seals and metal scrapers and LaCS
F2- Fluorine seals
FZ2- Fluorine seals + Metal scrapers
FJ2- Fluorine seals + Protectors
F4- Fluorine seals (Double)
FZ4- Fluorine seals (Double) + Metal scrapers
FJ4- Fluorine seals (Double) + Protectors
RADC
Radial Clearance
No Symbol : Normal
C1 : Light preload
C0 : Medium preload
No Symbol : Normal
C1 : Light preload
C0 : Medium preload
L
Total length of LM rail
mm
값 입력 L
Total length of LM rail
mm
cm
inch
ft
확인
ACCG
Accuracy Grades
H : High-accuracy grade
P : Precision grade
SP : Super precision grade
UP : Ultra precision grade
H : High-accuracy grade
P : Precision grade
SP : Super precision grade
UP : Ultra precision grade
G
Type of G dimension
Symmetrical (G1=G2)
Asymmetrical
Symmetrical (G1=G2)
Asymmetrical
INFO
Info Text
GX
Length L
20.000
20.000
mm
GX2
Length G
20.00
20.00
mm
NOTE
Note 1
RC1
Rail connection
No connection
NR
Number of rails specified as matched sets
None
II
None
II
POR
Pitch of rails
mm
GPJ
Grease Port and Pipe joint
B-M6F
None
A-M6F
C-M6F
LF-A
LF-B
SF-A
SF-B
B-M6F
None
A-M6F
C-M6F
LF-A
LF-B
SF-A
SF-B
TAPH
Tapped-hole LM Rail
No
Yes
No
Yes
INFO1
INFO
Info Text
P1
Position of 1st LM block
mm
값 입력 P1
Position of 1st LM block
mm
cm
inch
ft
확인
P2
Position of 2nd LM block
0.000
0.000
mm
P3
Position of 3rd LM block
0.000
0.000
mm
P4
Position of 4th LM block
0.000
0.000
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청