Catalog navigation
Выбор CAD модели
Доступные продукты: 24
HELP_VARIABLE
Компания
ksb
Описание
Compacta with Material number -BIM Data - Полностью затопляемые установки для подъема фекалий
Спецификация
Compacta 29131651_PN10
MTRLNO
Идентификационный номер
PUMPSIZE
Размер узла
LOD
Уровень разработки
SIZEDN2
Номинальный диаметр выхода
DN 100/80
RTDPWR
Расчетная мощность
SA010ID04
Manufacturer’s name
KSB SE & Co. KGaA
SA810ID03
Manufacturer’s reference number
SA810ID10
Description text
SA700ID04
Product description
SA110ID04
Range
Compacta
SA200ID03
Model
101
SA250ID03
Shaft position
Vertical
SA260ID03
Design
Dry-rotor pump
SA300ID03
Hydraulics
Single-stage
SA350ID03
Priming property
Non-self-priming
SA400ID03
Drive
Electric motor for three-phase current
SA460ID03
Electric motor starting type
Direct
SA500ID03
Material data pump casing
SA550ID03
Material data fluid contact
SA700ID05
Connection type
Flansch
SA700ID06
Connection nominal diameter, pressure side
DN80/DN100
SA700ID07
Connection nominal diameter, suction side
DN100
SA700ID08
Nominal operating voltage
400 V
SA700ID09
Electrical connection
3ph 400 V
SA700ID11
Nominal frequency
50 Hz
SA700ID12
Ingress protection
IP68
SA700ID13
Thermal class
F
SA700ID15
40
SA700ID16
Minimum pump fluid temperature
0 °C
SA700ID19
Nominal pressure system
PN
SA700ID20
Nominal pressure
10
SA700ID21
Maximum working pressure Pmax
10000.00 hPa
SA700ID22
Maximum shaft power (P2) per pump/drive
W
SA700ID23
Nominal speed
2800 1/min
SA700ID24
Maximum speed n
2800 1/min
SA700ID25
Minimum speed with integrated speed control
0 1/min
SA700ID26
Maximum current consumption per pump/drive
A
SA700ID27
Starting current
A
SA700ID28
Motor-pump shaft
Single-shaft design
SA700ID29
Shaft seal
Mechanical seal
SA700ID30
Total number of pumps/drives
SA700ID31
Number of duty pumps/drives
SA700ID32
Mass, net
kg
SA700ID33
Power rating (P1)
W
SA700ID34
Maximum delivery rate
m³/h
SA700ID37
Maximum delivery head
m
SA700ID44
Operating voltage upper tolerance (+)
10.00 %
SA700ID45
Operating voltage lower tolerance (–)
10.00 %
SA700ID46
Vertical mounting
no
SA700ID47
Outdoor installation
no
SA700ID48
ATEX
no
SA010ID02
Sheet number of the guideline
4
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
Characteristics Graph
2D
Загрузка CAD-моделей