Catalog navigation
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
Aircomp
Description
complete Shut-off valve 15mm pilot - SV 1/2 075 15MM
Bill of material
0752600202
CODE
Code
REF
Reference
QMAX
Flow rate (P1= 10 bar DP= 1 bar)
3075 Nl/min
QS
Exhaust Flow rate (P1=10 bar DP= 1 bar)
1850 Nl/min
C
IN-OUT Connections
G1/2” Pollici
CS
exhaust port
G1/4" Pollici
PMAX
Max Inlet pressure
10 bar
PMIN
Minimum working pressure
3 bar
TS
Available voltage
T
Working temperature
-5 / +50 °C
CP
Max Torque
80 Nm
P
Weight
0,45 Kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型