Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
complete Shut-off valve pneumatic - SV 1/4 042 PNEUMATIC
Bill of material
0422600902
CODE
Code
0422600902
REF
Reference
SV 1/4 042 PNEUMATIC
V
Version
pneumatico
QMAX
Flow rate (P1= 10 bar DP= 1 bar)
1570 Nl/min
QS
Exhaust Flow rate (P1=10 bar DP= 1 bar)
1000 Nl/min
C
IN-OUT Connections
G1/4” Pollici
CS
exhaust port
G1/8" Pollici
PMAX
Max Inlet pressure
10 bar
PMIN
Minimum working pressure
3 bar
T
Working temperature
-5 / +50°C* °C
CP
Max Torque
25 Nm Nm
P
Weight
0,189 kg Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models