您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Component shelves for attachment to the 482.6 mm (19'') system punchings
Rittal
系统附件
内部扩装
部件承板
Powered by
CAD模型選擇
Component shelves, 2 U, static installation - 482,6 mm (19'')
20.08.2024
Component shelf, pull-out - 482,6 mm (19˝) für TS IT
20.08.2024
Component shelf, static installation - 482.6 mm (19 ˝), depth-variable for ...
20.08.2024
Installation kit, depth-variable - for 482.6 mm (19˝) component shelves
20.08.2024
Component shelf 1 U, static installation - for 482.6 mm (19˝) system punchi...
20.08.2024
Component shelf, complete set, pull-out - 482.6 mm (19") system punchings
20.08.2024
Component shelf, pull-out, 2 U - for one 482.6 mm (19") mounting level
20.08.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.