Catalog navigation
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
TE Connectivity
Description
Compression Connectors
Bill of material
710028-3
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
TECHNOLOGY
Technology
MATERIAL
Material
TYPE
Type
NH
Number of Holes
VC
Voltage Class
kV
CTY
Conductor Type
CM
Conductor Material
CP
Copper Palm
CF
Compact Format
BT
Barrel Type
CT
Crimp Type
CCS
Conductor Cross-Section
mm2
PHD
Palm Hole Diameter
SS
Stud Size
BD
Barrel Diameter
mm
BL
Barrel Length
mm
LL
Lug Length
mm
LW
Lug Width
mm
IU
Indoor Use
OU
Outdoor Use
EI
Energized Installation
FLCHM
Free of Lead, Cadmium, Heavy Metals
ULL
UL Listed
CSAC
CSA Certified
STANDARDS
Standards
PA
Product Availability
NAME
Name
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Weidmüller
    0317200000 - H35,0/30 BE
    TE Connectivity
    Compression Connectors
    MECATRACTION
    20 - Copper tubular lugs NFC20-130
    D-M-E
    ER-E Set - DME
    FAR
    ER - STEEL THREADED INSERTS REDUCED HEAD - HEXAGONAL SHANK
    Dodge
    D-Lok ER Insert - D-LOK
    KCC Precision
    ER5_16-5_32
    MECATRACTION
    20 - Copper tubular lugs NFC20-130
    Bossard Catalog
    BN 20397 - Compression cable lugs (DIN 46235; BM), copper, tin-plated
    Molex
    19221
    Bossard Catalog
    BN 20395 - Compression cable lugs, Standard type with inspection hole (BM), copper, tin-plated
    Bossard Catalog
    BN 22379 - Compression cable lugs, standard type, with inspection hole (Nexans® KU-L-S), copper, tin-plated
    Fabory
    EN 15048 - Hexagon bolts, with hexagon nut
    Weidmüller
    9019310000 - H35,0/30D 16 R
Previews
3D
2D
Download CAD models