Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cubis Systems
Description
Concrete Cover and Frame
Bill of material
FCCIMP-03000300-R-D
PT
Product Type
Concrete Cover and Frame
PC
Product Code
FCCIMP-03000300-R-D
LODDEST
LOD Destination
Architecture
LODLEVEL
LOD Level
L
Clear Opening Length (A)
mm
W
Clear Opening Width (B)
mm
HELP
Click for more support & additional sizes
Click Here
A
External Length (C)
392 mm
B
External Width (D)
392 mm
E
Back of Risers Length (E)
294 mm
F
Back of Risers Width (F)
294 mm
H
Cover Length (H)
384 mm
I
Cover Width (I)
384 mm
J
Cover Depth (J)
43 mm
NOC
No. of Covers
1 piece(s)
G
Frame Depth (G)
46 mm
RISER
Optional Riser
NOR
No. of Risers (If Included)
4
SECTOR
Product Application (please specify)
PN
Other (please specify)
PL
Product Link
Click Here
DISC
Disclaimer
Click Here
EPD
Environmental Product Declaration
Click Here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Cubis Systems
    ULTIMA
    Cubis Systems
    Composite Cover and Frame
    Cubis Systems
    Fortress
    Cubis Systems
    Ductile Iron Cover and Frame
    Cubis Systems
    Recessed Cover and Frame
    Cubis Systems
    ULTIMA Connect
    Cubis Systems
    MULTIduct
    Cubis Systems
    PROtrough
    Cubis Systems
    FLEXI Pit
    Cubis Systems
    Modula
    Cubis Systems
    STAKKAbox JMF
    Cubis Systems
    PROtrough-Adaptor
    Cubis Systems
    PROtrough Junction Box
Previews
3D
Dimension
2D
Download CAD models