Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sita
Description
Condensation deflector - SitaVent
Bill of material
SitaVent Condensation deflector 171200
PREVIEW
Preview
ARTNR
Article number
171200
LOGLEVEL
LOG Level
DESC
Description main article
SitaVent Condensation deflector
DN
Nominal diameter
100 mm
OD
External diameter
110 mm
K
Compatibility
SitaVent system vent DN 70, DN 90, DN 100, SitaVent refurbishment vent DN 63, DN 75, DN 90, DN 110
MAT
Material
Polyethylene
F
Color
Black
OF
Surface
Smooth
L
Length
400 mm
H
Height
454 mm
INFO
Product Datasheet
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models