您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
português
English
0323 44 071 120 0 0 000387
Murrplastik
Energieführungskettensysteme
closed
MP 32.3 G
Powered by
CAD模型選擇
{murrplastik/mp_energiefuehrungskettensysteme/geschlossen_nach_innenhoehe_gruppiert/mp_32_3_g/mp_32_3_asmtab.prj},{NB=0323 44 071 120 0 0 000387(110Lf00000101020)},{IDNR=},{TYP=0323},{HA=53},{HI=30},{BI=71},{AKL=1},{R=120},{M=0},{T=64.5},{VL=Lf},{VA=Rahmensteg im Außenbogen, Rahmensteg im Innenbogen, im Innen- und Außenbogen zu öffnen},{A=0},{L=0},{LG=0},{FPM=1},{E=0},{KLGW=0},{KAG=0},{FA=1},{ZGLF=0},{MA=1},{ZGLM=0},{GL=2},{BGL=},{BGLO=},{POS=0},{PPATH=mp_32_3_asmtpl.prj},{INFO=Innenaufteilungselemente},{INFO2=Einbaumaße}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 32.3 G Configurator
Bill of material
0323 44 071 120 0 0 000387
TYP
TYPE
0323
HA
Height outside
53
mm
HI
Height inside
30
mm
BA
Outside width
97
mm
BI
Width inside
71
84
96
107
121
133
144
146
158
171
182
196
220
246
296
346
396
421
446
496
546
71
84
96
107
121
133
144
146
158
171
182
196
220
246
296
346
396
421
446
496
546
mm
AKL
Chain length
Calculated chain length
Direct length input
Number of chain links
Calculated chain length
Direct length input
Number of chain links
R
Radius
120
150
200
250
120
150
200
250
mm
M
Material
Standard (PA/Black)
Polypropylene (PP/Blue)
ESD (PA/light gray)
Special version
Standard (PA/Black)
Polypropylene (PP/Blue)
ESD (PA/light gray)
Special version
T
Grid
64.5
mm
VL
Type of installation
Horizontal self-supporting (up to max. 9000mm)
Vertical hanging (up to max. 60000mm)
Vertical upright (up to max. 5000mm)
Horizontal gliding (up to max. 100000mm)
side-mounted (without support) (up to max. 5200mm)
side-mounted (with support) (up to max. 5200mm)
Horizontal self-supporting (up to max. 9000mm)
Vertical hanging (up to max. 60000mm)
Vertical upright (up to max. 5000mm)
Horizontal gliding (up to max. 100000mm)
side-mounted (without support) (up to max. 5200mm)
side-mounted (with support) (up to max. 5200mm)
mm
A
Version
Plastic crossbar full-ridged with bias
Plastic crossbar half-ridged with bias
Aluminum crossbar full-ridged with bias
Aluminum crossbar half-ridged with bias
Special version
Plastic crossbar full-ridged with bias
Plastic crossbar half-ridged with bias
Aluminum crossbar full-ridged with bias
Aluminum crossbar half-ridged with bias
Special version
L
Travel distance L gliding
mm
Enter value for L
Travel distance L gliding
mm
cm
inch
ft
確定
LG
Travel distance L gliding
0
0
FPM
Fixed point at center of travel distance
Yes
No
Yes
No
E
0
0
mm
KLGW
Required chain length
0
0
mm
KAG
Number of chain links
0
0
KL
Chain length without chain bracket
387
mm
KAGL
Number of chain links
6
FA
Fixed point connection
Flexible with bushing
Flexible with thread
No connecting element
Flexible with bushing
Flexible with thread
No connecting element
ZGLF
Strain relief fixed point
ohne
Mit Außen
Mit Innen
Mit Außen + Innen
ohne
Mit Außen
Mit Innen
Mit Außen + Innen
MA
Moving end bracket
Flexible with bushing
Flexible with thread
No connecting element
Flexible with bushing
Flexible with thread
No connecting element
mm
ZGLM
Strain relief moving end
ohne
Mit Außen
Mit Innen
Mit Außen + Innen
ohne
Mit Außen
Mit Innen
Mit Außen + Innen
GL
Gliding shoes
No
No
BGL
Bracket bar
Nein
Nein
BGLO
Bracket bar option
Nein
Nein
POS
Position moving end
mm
Enter value for POS
Position moving end
mm
cm
inch
ft
確定
INFO
Interior layout element
INFO2
Installation dimensions
INFO3
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求