Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Pneumax
Description
Configurator for Volume Booster
Bill of material
SA173AVB
TG
Size
V
Version
SC
Size and connections
FRO
Flow regulators options
TO
Temperature options
SS
Addictional exhaust
FL
Fluid
Dry and clean air, inert gas, natural gas
PMN
Assembly configuration
Stand alone or with fixing bracket
PM
Assembly position
Indifferent
GR
Seals
NBR
PMAX
Maximum working pressure
13 bar
PMIN
Minimum working pressure
2,5 bar
PPMAX
Maximum pilot pressure
8 bar
PPMIN
Minimum pilot pressure
2,5 bar
CP
Pilot connection
1/4" NPT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models