Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Conical gears type ''A'' ratio 1:4 module 1,5 - Conical straight toothed gears type ''A''
Bill of material
424015016
MODULE
Module
1.5
Z
Number of teeth
CNSORDERNO
Order number
DE
De
mm
DP
Dp
mm
A
25 mm
F
12 mm
DN
Dn
mm
D1
mm
DM
dm
mm
L
mm
LM
Lm
mm
KG
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models