Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
CONICAL ROLLER BEARING D34X13 TPU
Bill of material
030025008
CODE
Code
030025008
A
Diameter
10 mm
B
Length
13 mm
C
Diameter
34 mm
D
Length
2.5 mm
E
Length
8 mm
F
Degrees
8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models