slovenčina
English
F19254
Haberkorn
Driving elements
Racks, gears and conical gears
Conical gears
Spiral toothed
Powered by
CAD模型選擇
{haberkorn/driving_elements/racks_gears_conical_gears/conical_gears/conical_spiral_toothed_gears/conical_spiral_t_g_r1_3_mod_3.prj},{NB=F19254},{NAME=Conical spiral toothed gear module 3 Z16 1:3},{MODULE=3},{Z=16},{CNSORDERNO=F19254},{SD=L},{DE=54.8},{DP=48},{A=29.9},{F=18},{DN=42},{D1=15},{DM=84},{L=28},{LM=11},{KG=0.29},{DNX=42.000},{ANGLE=71.000},{ANGLE1=45.0},{ANGLE2=-25.0},{ANGLE3=15.0},{DEX=6.700},{RX=40.000},{WT=2.8},{ANGLEX1=18.434},{CNSORDERNO2=463030016}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Haberkorn
Description
Conical spiral toothed gears 1:3 module 3
Bill of material
F19254
NAME
Name
Conical spiral toothed gear module 3 Z16 1:3
Conical spiral toothed gear module 3 Z16 1:3
MODULE
Module
3
Z
Number of teeth
16
16
CNSORDERNO
Order number
F19254
F19254
DE
De
54.8
54.8
mm
DP
Dp
48
48
mm
A
29.9
29.9
mm
F
18
mm
DN
Dn
42
42
mm
D1
15
15
mm
DM
dm
84
84
mm
L
28
28
mm
LM
Lm
11
11
mm
KG
0.29
0.29
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求