slovenčina
English
F19262
Haberkorn
Driving elements
Racks, gears and conical gears
Conical gears
Spiral toothed
Powered by
CAD模型選擇
{haberkorn/driving_elements/racks_gears_conical_gears/conical_gears/conical_spiral_toothed_gears/conical_spiral_t_g_r1_3_mod_5.prj},{NB=F19262},{NAME=Conical spiral toothed gear module 5 Z16 1:3},{MODULE=5},{Z=16},{CNSORDERNO=F19262},{SD=L},{DE=91.4},{DP=80},{A=60.5},{F=35},{DN=60},{D1=20},{DM=146},{L=57.0},{LM=22.7},{KG=1.45},{DNX=60.000},{ANGLE=72.000},{ANGLE1=42.0},{ANGLE2=-30.0},{ANGLE3=20.0},{DEX=17.500},{RX=60.000},{WT=4.8},{ANGLEX1=18.434},{CNSORDERNO2=463050016}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Haberkorn
Description
Conical spiral toothed gears 1:3 module 5
Bill of material
F19262
NAME
Name
Conical spiral toothed gear module 5 Z16 1:3
Conical spiral toothed gear module 5 Z16 1:3
MODULE
Module
5
Z
Number of teeth
16
16
CNSORDERNO
Order number
F19262
F19262
DE
De
91.4
91.4
mm
DP
Dp
80
80
mm
A
60.5
60.5
mm
F
35
mm
DN
Dn
60
60
mm
D1
20
20
mm
DM
dm
146
146
mm
L
57.0
57.0
mm
LM
Lm
22.7
22.7
mm
KG
1.45
1.45
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求