Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Haberkorn
Description
Conical spiral toothed gears 1:4 module 2,5
Bill of material
F19266
NAME
Name
MODULE
Module
2.5
Z
Number of teeth
CNSORDERNO
Order number
DE
De
mm
DP
Dp
mm
A
mm
F
18 mm
DN
Dn
mm
D1
mm
DM
dm
mm
L
29 mm
LM
Lm
mm
KG
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models