Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Haberkorn
Description
Conical straight toothed gears type A 1:4 module 4
Bill of material
F19217
NAME
Name
MODULE
Module
4
Z
Number of teeth
CNSORDERNO
Order number
DE
De
mm
DP
Dp
mm
A
mm
F
30 mm
DN
Dn
mm
D1
20 mm
DM
dm
mm
L
mm
LM
Lm
mm
KG
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models