Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Connection Elements Bellows Suction Cups SPB4 - SC 080 G1/8-AG
Bill of material
SCHMALZ 10.01.06.03142 SC 080 G1/8-AG
NAME
Name
10_01_06_03142
NNCUSTOM
SC 080 G1/8-AG
NTCUSTOM
Schmalz-Connector
NBCUSTOM
SC 080 G1/8-AG
LINACUSTOM
SC 080 G1/8-AG
ARTNR
Order number
10.01.06.03142
C124
dn
4 mm
C121
D
19.8 mm
C120
D2
17 mm
C132
G1
G1/8"-AG
C111
L
7.5 mm
C109
L1
28 mm
C110
L2
13 mm
C617
L3
1.5 mm
C133
LG1
7.5 mm
C140
SW1
22 mm
C613
Material
Aluminium
C575
Weight
17.4 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型