Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Connection Elements Bellows Suction Cups SPB4 - SC 080 NPT1/4-AG
Bill of material
SCHMALZ 10.01.06.03662 SC 080 NPT1/4-AG
NAME
Name
10_01_06_03662
NNCUSTOM
SC 080 NPT1/4-AG
NTCUSTOM
Schmalz-Connector
NBCUSTOM
SC 080 NPT1/4-AG
LINACUSTOM
SC 080 NPT1/4-AG
ARTNR
Order number
10.01.06.03662
C124
dn
8 mm
C121
D
19.8 mm
C120
D2
17 mm
C132
G1
NPT1/4-AG
C111
L
7.5 mm
C109
L1
32.2 mm
C110
L2
13 mm
C617
L3
1.5 mm
C133
LG1
10.2 mm
C140
SW1
22 mm
C613
Material
Aluminium
C575
Weight
16.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models