Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Connection Elements Bellows Suction Cups SPOB1f - SC 050-AR G1/4-IG
Bill of material
SCHMALZ 10.01.06.03742 SC 050-AR G1/4-IG
NAME
Name
10_01_06_03742
NNCUSTOM
SC 050-AR G1/4-IG
NTCUSTOM
Schmalz-Connector
NBCUSTOM
SC 050-AR G1/4-IG
LINACUSTOM
SC 050-AR G1/4-IG
ARTNR
Order number
10.01.06.03742
C124
dn
6.1 mm
C121
D
17 mm
C120
D2
12 mm
C132
G1
G1/4"-IG
C111
L
17.2 mm
C109
L1
26.5 mm
C110
L2
6.8 mm
C617
L3
2.5 mm
C133
LG1
12 mm
C140
SW1
17 mm
C1625
SW3
6 mm
C575
Weight
13.6 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models