Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Connection Elements FG PVC - SA-NIP N058 G1/8-AG DN500
Bill of material
SCHMALZ 10.01.06.02249 SA-NIP N058 G1/8-AG DN500
NAME
Name
10_01_06_02249
NNCUSTOM
SA-NIP N058 G1/8-AG DN500
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N058 G1/8-AG DN500
LINACUSTOM
SA-NIP N058 G1/8-AG DN500
ARTNR
Order number
10.01.06.02249
C124
dn
5 mm
C121
D
16 mm
C120
D2
12 mm
C132
G1
G1/8"-AG
C111
L
5 mm
C109
L1
17.6 mm
C110
L2
2.3 mm
C617
L3
2.3 mm
C133
LG1
8 mm
C140
SW1
17 mm
C191
Nippel
N 058
C613
Material
Aluminium
C575
Weight
5.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models