Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Connector Lower Part SAXM (Single Component) - SC-S 065 FDC-L
Bill of material
SCHMALZ 10.01.06.02805 SC-S 065 FDC-L
NAME
Name
10_01_06_02805
NNCUSTOM
SC-S 065 FDC-L
NTCUSTOM
Schmalz-Connector Schraube
NBCUSTOM
SC-S 065 FDC-L
LINACUSTOM
SC-S 065 FDC-L
ARTNR
Order number
10.01.06.02805
C119
D1
39.4 mm
C135
G2
M10x1-AG
C1625
SW3
6 mm
C613
Material
Stahl/Elastodur
C406
Bauform
Reibelem mit Verliersich
C575
Weight
25 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models