Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Connector Lower Shells VEE-CO-L - VEE-CO18-L-G1/4-IG
Bill of material
SCHMALZ 10.01.36.00021 VEE-CO18-L-G1/4-IG
NAME
Name
10_01_36_00021
NNCUSTOM
VEE-CO18-L-G1/4-IG
NTCUSTOM
Verbinder
NBCUSTOM
VEE-CO18-L-G1/4-IG
LINACUSTOM
VEE-CO18-L-G1/4-IG
ARTNR
Order number
10.01.36.00021
C132
G1
G1/4"-IG
C115
H1
16.8 mm
C111
L
38 mm
C2220
Umgebungstemperatur
-25 ... 80 °C
C575
Weight
20 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型